Products:
Topics:
Downloads:
Friends:
Contact Us

DI-Guy Scenario: Visualization, Authoring, and Ease of Use.
The Productivity Tool designed for Human Simulation.

DI-Guy is a point-and-click application for quickly generating compelling human performances. (Think Photoshop for Human Performances.) Scenario authors work directly in the 3D terrain, placing and controlling DI-Guy characters with a click of the mouse. Because DI-Guy Scenario is a realtime graphics tool, users can watch their scenario unfold instantly as it is developed. DI-Guy Scenario boosts the productivity of programmers and non-programmers alike; its well designed user interface makes the entirety of the rich DI-Guy API just a button click away.

A Total Solution
DI-Guy Scenario is a total solution for creating sophisticated scenarios. It contains:

  • A realtime viewer.
  • Full access to the hundreds of DI-Guy characters and vehicles.
  • No programming required.
  • Decision logic for intelligent behavior control.   
  • Full access to the DI-Guy API.
  • A rich set of palettes for accessing all the various features of DI-Guy.

How it works
DI-Guy Scenario starts by putting the user directly in control of the characters:

  1. Load a terrain model
  2. Choose the characters you want and paint them directly into the scene with DI-Guy Scenario's innovative "PeopleBlitzer" and "CrowdBlitzer".
  3. Play.
  4. Add in logic or use the built-in logic of the DI-Guy AI module.
  5. Refine the performance and play it again. Repeat.

A Boatload of Features
DI-Guy Scenario comes with a number of advanced features for unparalleled character control and ease of use:

  • Path, action, and direct character control.
  • Pulldown menu logic.
  • Extensive camera control.
  • One-click movie (.AVI, .MPG) creation.
  • Terrain and Tiled terrain.
  • Performance tools
  • Light, Sound, Fog, and Shadow controls
  • Formations.
  • Multiple 3D Windows.
  • Event Handlers and Callbacks

Multiple Uses
DI-Guy Scenario can be used in a number of ways:

  • Author scenarios and save them for later use in DI-Guy SDK powered applications.
  • Deliver a 3D Visualization training or analysis application.
  • Use as a role-player station with a joystick or keyboard controlled avatar.
  • Self training or networked training.
  • Use as a DIS/HLA Lifeform Server.

Options
When purchasing DI-Guy Scenario, the following options are available:

  • DIS Networking
  • HLA Networking
  • Special Effects (a powerful particle-based system for creating smoke, fire, weather, and myriad other effects)
  • Expressive Faces (faces that morph for portraying emotional state, eyes that gaze and blink, and lips that move and sync to .wav files)
  • Autonomous Crowds with new DI-Guy AI module

Plugins
Create your own plugin for DI-Guy Scenario. It's easy and lets you leverage DI-Guy Scenario as a ready-to-go human-sim training or gaming platform. Typical uses include:

  • Modifying the GUI.
  • Adding a custom input device.
  • Adding an application specific module from the author's expertise (e.g. - a custom AI module, a custom ballistics module, etc).


 

 

 
 

DI-Guy SDK | DI-Guy Scenario | DI-Guy AI | DI-Guy Motion Editor
About DI-Guy | Contact | Home

©2007 Boston Dynamics