Spot Classic

Takes a Kicking and Keeps on Ticking

Spot Classic takes the lessons learned developing BigDog, Cheetah and LS3, and rolls them into a quiet four-legged robot with extraordinary rough terrain mobility and super-human stability.
0.94 m
Height
75 kg
Weight
45 kg
Payload
Battery
Power
Hydraulic
Actuation
360 Scanning LIDAR
Perception
12
Joints

About Spot Classic


Spot Classic is a four-legged robot designed for indoor and outdoor operation.  It has been the breeding ground for a new approach to dynamic robot control that brings true autonomy within reach.  

Spot Classic is electrically powered and hydraulically actuated.  It senses its rough-terrain environment using LIDAR and stereo vision in conjunction with a suite of on-board sensors to maintain balance and negotiate rough terrain.  It carries a 23 kg payload and operates for 45 minutes on a battery charge.

More photos of Spot Classic