Pick’s deep-learning algorithm identifies box locations and sizes, while its advanced motion planning creates paths for depalletizing.
Pick interleaves vision processing and motion execution to send commands to pick boxes quickly and effectively. Pick is easy to configure, minimizing integration time.
Pick can locate many types of boxes, including those with printed graphics, different colors, reflective tape, straps or bands, and asymmetric flaps. It's also compatible with non-rectangular boxes and boxes with holes. Pick integrates with most industrial robot arms and has been deployed in a variety of challenging lighting conditions.
Pick enables box unloading from both single and mixed-SKU pallets. Pick is the only mixed-SKU robotic depalletizing solution currently in production in both the US and Japan.
Pick works with a range of pallet sizes, including standard 48” x 40” and 48” x 48”, 1100mm x 1100mm, and custom sizes.
Pick automatically sends commands to orient all boxes on the conveyor along their length. Pick also enables careful placement of more fragile boxes on roller conveyor belts using an additional sensor.